LD system – 1100 ... 5000 A

The Reliable Busbars in Wind Turbines, for Industrial Production Lines, for Trade Show Halls and Ships


SIVACON 8PS - in action (examples)

SIVACON 8PS - The innovative alternative to cables

SIVACON 8PS - The innovative alternative to cables

SIVACON 8PS - The innovative alternative to cables

SIVACON 8PS - automotive


Reliable power transmission for high power requirements

The LD system, easy and fast to install, covers the current range from 1100 A to 5000 A. It transmits and distributes the power between the transformer, main power distribution board and sub-distribution boards on production sites with high power requirements, e.g. for welding lines in the automotive industry.

More safety at long distances

A separate PE conductor increases the cross-section of the protective conductor and ensures a low impedance in the event of faults. It facilitates longer busbar runs as well as an assured response of the switching device, also with long current paths. In addition, tap-off units with circuit breakers up to 1250 A increase the availability of power distribution.

Numerous usage options due to high short-circuit rating

Power distribution can be reliably and simply planned thanks to the type-tested connection to SIVACON switchboards and safe connection to transformers. The high short-circuit rating and compact design open up many fields of application. In the ventilated system (IP34), the epoxy coating of the conductors offer additional protection against water (sprinkler-suitable).