The Individual Solution

Locally made by selected, qualified, continually audited SIVACON Technology Partners, this type-tested switchgear and controlgear assembly based on reliable Siemens components offers maximum individuality. It is used mainly for infrastructure applications.

Busbar system position on top

  • 2- and 4- pole busbar system up to 7400 A

  • Busbar system on top of the cubicle

  • Rated peak withstand current lpk up to 375 kA

  • Type-tested standard modules (TTA)

  • Test and disconnected position with door closed (up to protection type IP30)

  • Suitable for use in earthquake zones and on ships or offshore platforms

  • Uniform user interface for all withdrawable units

  • Communication-capable switchboard thanks to SENTRON 3WL/3VA and SIMOCODE pro


Busbar system position at rear

  • 2- and 4- pole busbar system up to 3200 A

  • Busbar system at rear of the cubicle

  • Variable busbar system positions

  • Rated peak withstand current lpk up to 187 kA

  • Type-tested standard components (TTA)

  • Communication-capable switchboard thanks to SENTRON 3WL/3VA



Benefits

  • Integrated safety – safety and quality proven through type test, internal arc test and earthquake test

  • Increased flexibility for applications for ship and offshore

  • High flexibility and cost-effectiveness due to many possible combinations

  • Increased cost-effectiveness – seamless solutions for the low-voltage distribution thanks to type-tested busbar connection

  • High level of availability – communication-capable thanks to PROFIBUS DP

  • High flexibility through worldwide presence due to local SIVACON Technology Partners