Tools

Siemens Power DistributionSiemens Power Distribution

7KM PAC Measuring Devices

The 7KM PAC measuring devices precisely, reproducibly, and reliably measure the power values for infeeds, outgoing feeders or individual loads. They provide not only important data on your electrical installation and power distribution but also key measured values for assessing the system state and power quality. For further processing of the measured data the devices come with manifold communication options for smoother integration in higher-level automation and energy management systems.

New: 7KM PAC5100 measuring devices

Overview

Specialist solution for measured value acquisition
The 7KM PAC5100 measuring device enables you to record, display and transfer electrical measured values such as voltage, current, power, energy and harmonics up to the 40th harmonic component.

Benefits

  • Flexibility by means of two device versions
    - DIN-rail mounting (without display)
    - Control panel mounting 96 mm x 96 mm x 100 mm (W x H x D)

  • Easy operation using the integrated web server
    - Parameterization of all device and communication parameters
    - Online view and evaluation of measured values

  • Standard-compliant collection of measured values according to IEC 61000-4-30 Class S
    - True RMS for voltage and current up to the 101st harmonic component / 2028 sample values per 10 periods
    - Frequency
    - Active (Class 0.5S), reactive and apparent power
    - Active, reactive and apparent energy
    - Power factor
    - Asymmetry
    - Measurement up to 40th harmonic of voltage and current (EN 50160)
    - Phase angle
    - Limit value violations
    - Logic operation functions

  • Two individually-programmable digital outputs



New: 7KM PAC5200 measuring devices

Overview

The expert for supply system quality
The 7KM PAC5200 measuring device records and analyzes measured values according to power quality standard EN 50160. In addition to the functions of the 7KM PAC5100 measuring device, it offers the following features:

Benefits

  • Standards-compliant data recording and report creation
    - IEC 61000-4-30 Class S*
    - IEC 61000-4-15 Flicker
    - IEC 61000-4-7 Harmonics
    - Reporting according to EN 50160

  • Integrated logger for flexible recordings
    - Measured value logger (frequency, flicker, voltage, harmonics, power, min./max., etc.)
    - Logger for power quality deviations (voltage spikes, dips and interruptions)
    - Trend logger (Ueff)
    - Event logger (voltage, current)

  • Individually selectable layout of the evaluations
    - Power quality reports, e.g. EN50160, ITIC (CBEMA), results of the events or online view directly in the web server
    - Waveforms with COMTRADE Viewer

  • Simple further processing of recorded data
    - Data export in the formats PQDif (power quality data), COMTRADE (event logger) and CSV

  • 2GB internal memory for the recording function



7KM PAC3100 measuring devices

Overview

The Low Budget Device for Digital Measurement.
With 7KM PAC3100 measuring devices it's quick and easy to get started with digital measuring systems. Our entry model supplies you with more than 30 measured values on energy consumption and basic electrical variables, dispensing with the need for a multitude of individual analog measuring instruments. Thanks to its integrated communication interface and its digital inputs and outputs, flexible system integration and adjustments in the plant are always possible with 7KM PAC3100 measuring devices.

Benefits

  • Simple operation
    intuitive user prompting, multi-language plain text Displays

  • Fast assembly
    fast, snap-in supports, assembly also possible without Tools

  • Integrated communication option
    RS485 interface with open protocol (Modbus RTU)

  • Flexible adjustments to suit application
    Switch integration and pulse output via 2 digital inputs (internal power supply) and 2 digital Outputs

  • Wide range of use
    large scope of functions and services, e.g. measurement in 50 und 60 Hz supplies, use in plants with UL/CSA requirements, IP65 through use of standard seals

  • Low space requirements
    compact design: 96x96x56 mm / 3.8x3.8x2.2" (WxHxD), mounting depth: 51 mm / 2"

  • Transparent power distribution
    Start-to-finish detection of energy consumption and basic electrical variables

  • Good readability even in difficult light conditions
    large, illuminated graphic LC Display



7KM PAC3200 measuring devices

Overview

The Basis for Reliable and Precise Measurements
When, where, and how much energy is used – transparent information is provided by the new
7KM PAC3200 measuring device. This device can be used wherever electrical energy is distributed.
7KM PAC3200 records more than 50 electrical parameters such as voltage, current, powers, energy values, frequency, power factor and asymmetry. The compact control panel instrument supplies basic data which will give you an overview of where electricity is consumed and where energy flows in the electrical system.

Benefits

  • Wide range of use
    large scope of functions and services, e.g. measurement in 50 und 60 Hz supplies, use in plants with UL/CSA requirements, IP65 through use of standard seals

  • Low space requirements
    compact design: 96x96x56 mm (WxHxD), mounting depth: 51 mm or 73 mm with expansion module

  • Exact allocation of costs
    high measuring accuracy for energy, class 0.5S in accordance with IEC62053-22 for active energy

  • Good readability even under poor lighting conditions
    large, illuminated graphics LC Display

  • Simple operation
    intuitive user prompting, multi-language text displays

  • Fast assembly
    fast, snap-in supports, assembly also possible without Tools

  • Comprehensive recording of consumption
    10 energy meters for active energy, reactive energy and apparent energy, high and low tariffs, import and export

  • A variety of communication options
    Integration into every power management system or automation system via Ethernet, PROFIBUS DP or ModbusRTU



7KM PAC4200 measuring devices

Overview

Comprehensive and User-Friendly Overview of the Plant Status
7KM PAC4200 measuring device has the same basic features as the 7KM PAC3200 measuring device. It records a total of around 200 measured values, including basic data for assessing the system quality. Furthermore it has convenient additional functions such as user-defined displays, internal device memory, integral time-of-day and calendar function and gateway function.

Benefits

  • Low space requirements
    compact design: 96x96x82 mm (WxHxD), mounting depth: 77 mm or 99 mm with expansion module

  • Exact allocation of costs
    high measuring accuracy for energy, class 0.2 in accordance with IEC61557-12

  • Integration of lower-level devices in Ethernet network
    connection of devices with serial RS485 interface in Ethernet network via integrated gateway function

  • Extensive memory functions
    time-related recording in load profile memory and event memory

  • Monitoring of plant load resulting from network pollution
    data for assessing the system quality, e.g. odd system harmonics from the 3rd to the 31st for current and voltage, THD in 3-wire and 4-wire systems

  • Simple fault analysis and fault prevention
    recording of more than 4000 user-defined operating, control and system events



7KM PAC expansion modules and accessories

Overview

The modules are plugged in at the back of the measuring device. The device identifies the module automatically and presents the relevant parameters for this module for selection.



7KM PAC Switched Ethernet PROFINET expansion module

The 7KM PAC Switched Ethernet PROFINET expansion module is a plug-in communication module for the 7KM PAC3200 and PAC4200 measuring devices.

  • Standardized PROFIenergy interface to the measured quantities.

  • The measured quantities can be individually selected using aGSDML file. This enables the use of cost-effective S7-CPUs.

  • Integrated Ethernet switching allows networking with shortcables without additional Switches.

  • Direct integration in production machine networks using IRT(IRT = Isochronous-Real-Time).

  • Full support of PROFINET IO (DHC, DNS, SNMP, SNTP).

  • Device replacement without PG in the PROFINET assemblyusing LLDP.

  • Deterministic reversing time through ring redundance (MRP).

  • Modbus TCP for communication with 7KM powermanager orpowerconfig.

  • Protocols PROFINET IO, PROFIenergy and Modbus TCP.

The measured quantities can be read out in a cyclic mode using PROFIenergy, a PNO protocol profile. Thanks to PROFIenergy, it is possible to assemble an energy management system with devices from various manufacturers using PROFINET.


7KM PAC PROFIBUS DP expansion module

The 7KM PAC PROFIBUS DP expansion module offers the following features:

  • Communication module for 7KM PAC3200 and PAC4200 measuring devices

  • Using PROFIBUS DPV1, data can be transferred in both cyclic and acyclic modes

  • Easy engineering thanks to integration into SIMATIC STEP 7 and/or simple integration via GSD file for other programming systems

  • Optimum use of process image of a control system for selection of individual measured quantities for cyclical transfer


7KM PAC RS485 expansion module

The 7KM PAC RS485 expansion module offers the following Features:

  • 7KM PAC RS485 communication module for 7KM PAC3200 and PAC4200 measuring devices

  • Support for the Modbus RTU protocol

  • Baud rates 4.8 / 9.6 / 19.2 and 38.4 kbit/s are supported


7KM PAC 4DI/2DO expansion module

The 7KM PAC 4DI/2DO expansion module offers the following features:

  • Up to two 7KM 4DI/2DO modules can be plugged onto a PAC4200.

  • The 7KM PAC 4DI/2DO modules mean that the internal digital inputs and outputs can be expanded up to 10 inputs and 6 outputs.

  • The 4DI/2DO expansion modules can be parameterized via the front of the device or via the powerconfig configuration software.

  • The digital inputs can be used without external voltage sources. They are self-powered.

  • All functions of the integrated multifunctional inputs/outputs on the 7KM PAC4200 are also available in the 7KM PAC 4DI/2DO expansion module.

  • Inputs and outputs can be used as an S0 interface according to IEC 62053-31.