Telehouse Data Center

Frankfurt, Germany

Low-voltage power distribution system for PBI Technikhaus Data Center, around 4600 sqm and reliability acc. to Tier III classification

  • Energy efficiency and highly reliable power distribution system

  • Modular power supply with minimum fire load realized by busbar trunking systems

  • Low-voltage switchboards and busbars trunking systems in design-verified layout for high ambient temperatures up to 50°C in the data center


Products & systems by Totally Integrated Power applied

  • Network design was made with the SIMARIS design planning tool

  • 100 panels of SIVAVON S8 low-voltage switchboard in design-verified layout acc. to IEC 61439-1,2 with ACB type 3WL1

  • Design-verified SIVACON 8PS busbar trunking systems, type LI C with 2000 A and 5000 A

  • SIPROTEC 5 protection technology for fast and selective monitoring of the UPS power supply with Piller IP Bus and the SIVACON S8 low-voltage switchboard