Extension of Power Distribution System at Vienna International Airport

Vienna, Austria

Extension of power distribution system at Vienna International Airport

  • Integrated and flexible solution for the entire power distribution system using perfectly matched products and systems

  • The SIMARIS design software supports you in the definition of protective settings

  • Since Siemens was the sole supplier for a large proportion of the electrical equipment, there was little coordination required between customer and electrical consultant

  • This also reduced the commissioning time, as well as facilitating future spare parts management


Products & systems by Totally Integrated Power applied

  • Network dimensioning with SIMARIS design

  • 76 panels of air-insulated NXAIR M medium-voltage switchgear, 20 kV, with multi-functional SIPROTEC protection and feeder control systems

  • 27 GEAFOL cast-resin transformers, 1,250 kVA, for the utmost of operational safety and a long service life, low flammability, self-extinguishing

  • 255 panels of SIVACON S8 low-voltage switchboards, switching capacity 0.4 kV each with SENTRON 3WL circuit-breakers and SENTRON 3NJ6 switch-disconnectors, withdrawable or plug-in design

  • 700 m of SIVACON 8PS busbar trunking system, max. 4.000 A, LXA: efficient power transmission over long distances, high short-circuit strength, compact design, halogen-free, minimum fire load

  • SICAM PAS substation control system