KPN Data Center

Oude Meer, Netherlands

Building of a new data center

  • Most important customer requirement: Modular building design, which can be adapted

  • Flexibly and promptly to market growth -> power distribution system must be upgradeable flexibly and promptly as well

  • Siemens grid knowledge and expertise to coordinate with power grid operators was highly estimated as data centers consume considerably high quantities of power; for this reason the power distribution system should be adapted previously


Products & systems by Totally Integrated Power applied

  • 50 panels of type NXPLUS gas-insulated and type-tested medium-voltage switchgear, 2500A

  • 15 GEAFOL cast-resin transformers ranging from 1600 kVA to 2500 KVA (10kV/400V)

  • 300 panels of SIVACON 8PV low-voltage switchboard (ranging from 2500A to 4000A)

  • 15,000 m SIVACON 8PS busbar trunking systems: system LD (1100A to 4000 A), system BD2 (250A), system LRC (2500A to 5000A) and system BD01 (160A)

  • DESIGO INSIGHT building management system for energetic optimization