PepsiCo

Moscow South, Russia

Construction of a new filling plant

  • Project management for installing the complete filling plant was with Krones company

  • Network dimensioning made by SIMARIS design

  • Siemens supplied the products for end-to-end, economical and safe power distribution in the entire plant.

  • Safety and profitability thanks to type-tested low-voltage switchgear which could be tailored to customer demand owing to their high level of variability


Products & systems by Totally Integrated Power applied

  • 5 panels of factory-assembled, type-tested, maintenance-free and gas-insulated medium-voltage switchgear NXPLUS C

  • SIPROTEC medium-voltage circuit protection for the electric network and machinery

  • 2 GEAFOL cast-resin transformers, 5 MVA, for the utmost of operational safety and a long service life

  • 39 panels of SIVACON S8 low-voltage switchgear with type-tested busbar interfacing for a better profitability

  • SIVACON 8PS busbar trunking system, type LDA: Safe operation through high short-circuit strength along with type-tested low-voltage switchgear and controlgear assemblies (TTA) in accordance with IEC/EN 60439-1 and -2

  • Line sub-distribution boards equipped with molded-case circuit breakers 3VL