EEW Special Pipe Constructions, Großrohrwerk

Rostock, Germany

Construction of a new plant for special pipe sections and structures

  • Complete electrical power distribution system based on seamlessly integrated components from a single source

  • Modular component design facilitates adaptations when production workflows are changed > electrical tap boxes at the busbar trunking systems can be placed elsewhere with little effort

  • Production needn't be shut down during this readjustment of power distribution


Products & systems by Totally Integrated Power applied

  • 7 panels of type-tested gas-insulated 8DH10 medium-voltage switchgear; they can be installed and expanded without requiring extra work at the gas system; no maintenance for life

  • 3 GEAFOL cast-resin transformers incl. fan units rated at 2,000 kVA each; low flammability, self-extinguishing, no toxic gas emission in case of fire

  • 16 panels of type-tested and arc-fault-tested SIVACON S8 low-voltage switchgear for the utmost of plant safety

  • 750m of SIVACON 8PS busbar trunking system for up to 4,000 A, type LXA; high short-circuit strength and low fire load; easy retrofitting possible in case of changes in equipment locations or power output