Neues Museum

Berlin, Germany

Reconstruction of a museum

  • Customer demand: Application of high-quality and safe technology which is invisible for the visitors

  • Integrated system by one manufacturer with a minimum of interfaces

  • The complete power supply plus control system from a single source

  • Subterranean, complex 10 kV medium-voltage ring connecting all complexes of the museum

  • Power distribution system dimensioned using the planning tool SIMARIS design


Products & systems by Totally Integrated Power applied

  • Compact, gas-insulated 8DH10 medium-voltage switchgear using SIPROTEC circuit protection

  • Two GEAFOL cast-resin transformers, 1,250 kVA, for the utmost of operational safety and a long service life

  • 18 panels of SIVACON S8 low-voltage switchboard with type-tested¬† interfacing to busbar trunking system

  • SIVACON 8PS busbar trunking system: High flexibility, compact design, halogen-free, low fire load

  • ALPHA distribution boards with built-in circuit protection technology


Neues Museum, Berlin, Germany
Neues Museum, Museumsinsel Berlin - © Staatliche Museen zu Berlin, Image: Achim Kleuker