Quality and ruggedness

Certified for worldwide use in wind power plants

Products and systems from Siemens offer the highest levels of quality and ruggedness. They are ideally suited to harsh environmental conditions, both onshore and offshore. Our products are made using only select materials and manufacturing techniques. In addition, specific system tests ensure the planned and required quality of each individual component. For example, for SIMATIC, more than 50 tests are performed to ensure industrial compatibility.


Our standard products meet all relevant international standards

  • Marine approvals: GL, BV, LR, ABS, DNV, NKK

  • IEC 61132-2 Safety; CE, UL508, UL60950, cULus, CTick, CSA, FM


Specifications for the SIMATIC ET 200eco PN distributed I/O

  • Temperature shock test: testing according to IEC 60068-2-14 Na

  • Ambient temperature -40°C: testing according to IEC 60068-2-14 Nb and IEC61131-2

  • Salt spray: testing according to IEC 60068-2-52

  • Condensation/alternating climate: testing according to DIN EN ISO 6270-2


Your benefits at a glance

  • SIPLUS extreme: extraordinarily rugged products and systems for the highest degree of functionality under extreme environmental conditions

  • Integrated product range for all application areas of the wind power industry

  • Maximum ruggedness at all levels of automation and for all applications

  • Use of components right at the turbine – often without the need for a special control cabinet and the associated installation and wiring costs