Motion Control

 

Motion Control with SIMATIC Technology

Motion Control functionality comprises all control tasks for the operation of drives as well as the acquisition of position values using position encoders. The tasks range from control of single axes to control of multiple coordinated axes.

The motion instructions are based on the international PLCopen standard, thereby providing users a flexible means of programming their motion application without prior training.

 Applications can be programmed in all standard programming languages of IEC 61131.


Relative gearing synchronization