HiMed-Portfolio

The HiMed solution - The intelligent answer to the challenges of everyday clinical life

The HiMed solution - The intelligent answer to the challenges of everyday clinical life


Systemized communication – our comprehensive portfolio

The best example of this is HiMed. Specially developed for the healthcare sector, this communication solution adapts perfectly to suit every organization. The innovative design facilitates simple integration into existing technical infrastructures while its open architecture provides the necessary flexibility to allow for future developments. The extensive HiMed portfolio offers our customers a careful selection of HiMed multimedia terminals, LED TVs, patient telephones and other terminal devices, always tailored to suit your equipment needs. With HiMed your entire organization benefits from maximum user-friendliness and significantly reduced workloads.

HiMed billing and administrative system

HiMed enables different user groups to use and bill services, such as telephone, TV, internet, canteen facilities and administrative fees, by means of a chip card and automatic teller for variable and flexible settlement of charges.

HiMed Cockpit 12/18 and the MediSET with the magnetic pull-off plug

Cockpit 12 and Cockpit 18

The HiMed Cockpit multimedia terminal offers patients an unprecedented level of convenience. In combination of touch screen and function keys the cockpit offers an outstanding ergonomic solution for the challenges of the hospital routine.

Simply to use, simply to clean, simply great!

MediSET with magnetic pull-off plug

The patient telephone combines the operating functions in a patient room for telephony, TV, radio, nurse call and light control in one device. As a pure IP terminal it can be connected to every standard SIP telephony system. Via chip cards HiMed can invoice all different communication services delivered to the patients.


Siemens is the first enterprise using a wear free pull-off plug for its components.


The new MediSET and the HiMed LED TVs

MediSET
The analogous patient telephone combines the operating functions in a patient room for telephony, TV, radio, nurse call and light control in one device.  With RFID chipcards HiMed can invoice all different communication services delivered to the patients.


Also here, Siemens is the first enterprise using a wear free pull-off plug for its components.

HiMed LED-TV
The HiMed LED television set offers two sizes of TVs (32 "and 40") with a brilliant picture for the patients. As an additional highlight, HiMed offers the possibility of connecting the TVs either through IP or Coax.


All equipment is comfortably programmed by the central HiMed server in the hospital.


HiMed vending machine and HiMed infrastructure

HiMed vending machine K1000
The K1000 enables in- and out payments also cashless, account statements and activation of offered services, independent of opening hours of a cash register.

HiMed infrastructure

The innovative design allows an easy integration into existing technical infrastructure and ensures openness to future changes.
The extensive HiMed portfolio offers our customers a careful selection of HiMed multimedia terminals, LED TVs, patient telephones and other terminal devices, always tailored to suit your equipment needs. With HiMed your entire organization benefits from maximum user-friendliness and significantly reduced workloads.


Your benefits


Your benefits:

  • Additional revenue from multimedia services

  • High level of acceptance by users thanks to simple and intuitive operation

  • Voice and advanced functions with integration of VoIP/WLAN/DECT

  • Reduced staff workload thanks to automated provision and billing of multimedia services

  • Simple integration into the network

  • Maximum flexibility thanks to modular design

  • Standardized security in all areas

  • Simpler registration, checking and accounting procedures

  • Central administration of components and applications

  • Simple and safe planning, installation, commissioning and support

  • Reduced infrastructure, investment and operating costs

  • Individual billing options for the different communication services (flat rates)