HiMed - Medical applications

Medical applications at the HiMed multimedia terminal - Safe and simple access

Medical applications at the HiMed multimedia terminal - Safe and simple access


For the medical and nursing staff the Cockpit supports actively the processes at the patient's bed. By the connection to the Hospital Information System, the patient information is immediately available at the point of care. Any required measures and documentation can be directly carried out.

The doctor or the nursing staff can see single patient data up to the complete patient file after a simple registration and authorization. The safety of the sensitive data is ensured with the support of secure smartcard access at any time.

Improved processes by digital x-rays and the care documentation at the patient's bed

Access to the digital x-rays is available at any time through the HiMed Cockpit which safes time and increases the efficiency of the hospital process.

The nursing staff can enter all data into the Hospital Information System during the visit at the patient bed without media disruption. So the treatment quality is steadily improving and the clinical process is continuously enhancing.


Physicians profit by multimedia patient education and access to the EPR

Patient education
The doctors experience a relieve of the monotonous patient education routine by clear mediation of information.

Elektronic patient record (EPA)

By the connection to the Hospital Information System the patient information is immediately available at the point of care.