Flexible and Modular SINAMICS Frequency Inverters

Flexibly and quickly react to customer requirements is our daily business.
The flexible and modular frequency inverters from Siemens cover the performance range from 0.37 KW to 250 KW and satisfy the most diverse requirements arising, for example, in industry and trade as well as in the textile, printing and packaging sectors. The three universal frequency inverters SINAMICS G120P, G120 and S110 cover the most diverse applications.

SINAMICS G120P - specialist for pumps, fans and compressors

SINAMICS G120P - the specialist for pumps, fans and compressors – covers six frame sizes and the performance range from 0.37 KW to 90 KW. Versions with degree of protection IP20 are available for control cabinet integration and with IP55 for wall mounting.

Highlights

  • Expert for pumps, fans and compressors

  • High degree of protection IP55/UL Type 12 for use outside the control cabinet

  • USS/ Modbus RTU, BACnet MS/TP, PROFIBUS DP, PROFINET, CANopen

  • IOP, BOP-2 and USB interface


SINAMICS G120 - modular, safe and rugged

SINAMICS G120 is the universal drive for the most diverse requirements arising in industry and trade. This robust and energy-efficient inverter is available in six frame sizes and covers the performance range from 0.55 KW to 250 KW. Its modular design makes it the perfect system for standardized applications. Highly flexible components allow to set up the ideal inverter depending on the relevant requirement.

Highlights

  • Innovative cooling concept for increased robustness

  • Energy recovery, less phase effects on the system, energy saving, no braking resistors

  • Safety Integrated (STO, SS1, SBC, SLS, SDI, SSM)

  • Integral component of Totally Integrated Automation


SINAMICS S110 – Ideal drive for simple and cost-effective positioning

SINAMICS S110 - the ideal drive for simple and cost-effective positioning. The compact single-axis servo drive with integrated safety function is available in six frame sizes and covers the performance range from 0.12 KW to 90 KW. If you have to traverse a machine axis reliably and with the right performance from one position to another, the SINAMICS S110 inverter is the right choice.

Highlights

  • Convenient positioning with synchronous and induction motors (EPos is an integral component)

  • Integrated safety functions

  • Convenient commissioning thanks to the electronic rating plate in DRIVE CLiQ motors and through the convenient startup with STARTER

  • Automatic controller optimization via autotuning

  • Convenient connection to high-level controllers through standard communication blocks and Totally Integrated Automation (TIA)


Product comparison

Click image for larger version