Easy Motion Control

Softwarebased solution for position-controlled tasks when employing STEP 7 V5.x

Easy Motion Control

Easy Motion Control is the flexible and low-cost softwarebased solution for position-controlled tasks with SIMATIC controllers. Easy Motion Control is comprised of function blocks for the controller and parameterization software.

Notice on product versions
Easy Motion Control is an option for STEP 7 V5.x rsp. STEP 7 Professional 2010 for controllers of the SIMATIC S7-300/S7-400 family and WinAC.
When employing STEP 7 (TIA Portal) for the engineering of these controllers you need the option package Easy Motion Control (TIA portal) instead.
> more information on Easy Motion Control (TIA Portal)

Area of application

Applications include approaching absolute positions or relative traversing, as well as simple gearbox synchronism, both with linear and rotary axes. The application areas include positioning axes and operating axes, as well as feed and transport axes. On-the-fly transition to a new motion is possible.

Easy Motion Control is the obvious choice when 1 to 5 axes per machine are to be traversed. Memory requirements are between 10 and 20 KB for the first axis. Each subsequent axis requires only 1KB

Benefits

  • Free choice of drives (except stepper motors)

  • Standard interface in accordance with PLCopen Motion Control

  • Can be flexibly integrated into the STEP 7 program

  • Support for isochronous mode


Design and functions

Mode of operation

The positioning operation is carried out using the function blocks loaded into the controller. The standardized interface in accordance with PLCopen Motion Control enables simple and seamless integration into the user program.

The positioning task can be parameterized and started up comfortably with STEP 7 and the supplied parameterization software. No special motion control language is required.

Different interface modules can be used for encoder acquisition and setpoint output, depending on the application.

Input and output drivers are available for the most interface modules. In addition, universal drivers enable the connection of any actual value and setpoint interfaces.

Drivers

Input drivers for position acquisition for

Output drivers for controlling the drive for

Licenses

  • The engineering interface for STEP 7 up to V5.5 is included in Easy Motion Control V2.1 and can be installed without license

  • The function blocks of Easy Motion Control require one runtime license for each CPU onto which they are loaded. Certificates of license are also valid for Easy Motion Control (TIA Portal)

Software/Licenses

Article No.

Easy Motion Control 2.1 Engineering and Runtime Software on CD
incl. 1 Runtime License

6ES7864-0AC01-0YX0

Single Runtime License (Certificate of License without Software)

6ES7864-0AF01-0YX0