Configuration packages PCS 7 are available for the weighing modules SIWAREX U, FTA, FTC and WP321.

They contain

  • Windows configuration tool SIWATOOL

  • HSP-Hardware Support Package for integration into SIMATIC S7

  • CFC-function blocks and faceplates for the integration into PCS7 (PCS7-driver)

  • manuals

The configuration package PCS7 contains (in addition to the Windows configuration tool SIWATOOL and the HSP for integration into SIMATIC S7) Siemens libraries with standard weighing function blocks for the SIWAREX U, FTA, FTC and WP321weighing modules. So an uncomplicated data exchange between PCS7 and SIWAREX is possible and the scale can be operated via PCS7. Ready-to-use faceplates for the complete parameterization and operation of the scale ensure fast commissioning.


  • Simple and easy to understand handling due to fully graphic circuiting of the weighing blocks in the CFC chart

  • Reduction of configuration costs due to ready-to-use blocks

  • High plant availability and short standstill time due to integrated message systems and maintenance functions, e.g. read or write all scales parameters)