Dolphin Plus Software


Dolphin Plus is instrument configuration software that allows you to quickly and easily configure, monitor, tune and diagnose several Siemens weighing devices remotely. Remote access is available using your desktop PC or connected directly in the field using a laptop.

Dolphin Plus is easy to install and use. Just load the software from the CD. In minutes, you’re ready to set up or modify complete parameter configurations for one or more devices.

Following configuration, you can alter parameters, upload and download parameter sets to and from disk, and use parameter sets saved from other instruments.


  • Real-time monitoring and adjustment of parameters

  • On-screen visualization of process values

  • Copying of data for programming several devices

  • Fast setup and commissioning of device

  • Generation of configuration reports within seconds