SIWAREX WT241 Weighing terminal

Description

The weighing terminal SIWAREX WT241 combines the proven quality of two Siemens components into one product: a powerful SIWAREX WP241 weighing module, and a Siemens Touch Panel with an application-specific user interface.

The high-resolution belt scale weighing module convinces with accurate measurement and comprehensive functions. Six independent totalizers provide the conveyed amount of material.. A simulation mode for belt speed and load allows a complete application test - even without a connected scale and speed sensor. Digital in- and outputs can be parameterized flexibly for various functions.
The 4-inch panel with TFT widescreen color display offers a high screen resolution and enables use in very tight spaces without compromising functionality.

As a stand-alone solution, the SIWAREX WT241 can be used independently of the automation solution, making interaction fast and uncomplicated.

Detail

Communication interfaces

1 x RS 485 (Modbus RTU)
1 x analogue output (0/4-20mA)
4 x digital input (24V DC, isolated)
4 x digital output (24V DC, isolated)

Internal resolution

Up to +/- 4 million parts

Internal/external updating rate

10ms

Benefits

  • Simulation mode, intelligent speed detection, freely parameterizable digital in- and outputs, analog output, Pulse signal for remote totalizers,  recovery function

  • High-quality HMI panel ‒ 4-Zoll TFT widescreen display, touchscreen

  • Intuitive user interface

  • Flexible connection to all automation systems, which support Modbus RTU

  • High-quality stainless steel housing with degree of protection IP65