SITRANS WW100

Description

SITRANS WW100 is a high-accuracy, low-capacity weighfeeder used for minor ingredient additives.

SITRANS WW100 is one of the most accurate in-motion weighing systems on the market. It is specially designed for high accuracy on light loading processes. The design eliminates material buildup to ensure accurate, reliable measurement.

The unique long length platform weigh bridge mounts directly to a corrosion-resistant platform load cell. An adjustable mechanical shear gate profiles the material and fixes the correct material bed depth for a given material particle size. The belt speed can be automatically adjusted to attain the correct feed rate.

Standard components include the belt weigh bridge, speed sensor, and test chains supported by Milltronics BW100, BW500, or SIWAREX FTC microprocessor-based integrators for easy blending, batching and feed rate control.

Detail

 Design rate range

 45 kg/h to 18 t/h (100 lbs/h to 20 STPH)

 Belt speed

 0.005 to 0.36 m/s (1 to 70 fpm)

 Accuracy

 ±0.25 ... 0.5%


Benefits

  •  High accuracy 

  •  High turn down ratio 100-10% of capacity

  • Corrosion resistent components

  • Fast and easy belt removal for replacement or cleaning

  • Simple installation, easy to clean and maintain