Solids flowmeters

Description

These heavy-duty, low-maintenance, LVDT type solids flowmeters provide continuous in-line weighing of dry bulk solids, freeflowing powders, or granular material.

All models produce accurate, repeatable results and may be used for critical functions such as batch load-out and blending. Safe overload protection is a standard feature. All models are totally enclosed and dust-tight, and are constructed of painted mild steel. Stainless steel and hazardous area versions are also available.

 

Benefits

  • For special feeding applications

  • Simple installation thanks to modular design

  • External sensor system for protection against contamination

  • Low-maintenance


Usable Products

SITRANS WF300 Series

Solids flowmeters for quantities from 0.2 t/h to 300 t/h

SITRANS WFS300 Sensing Heads

External sensors with accuracy +/- 1%

Milltronics SF500

Stand alone integrator with electronic calibration function

SIWAREX FTC

Weighing module for continuous weighing processes, force measurements in both directions, SIMATIC S7-300, SIMATIC ET200M

SIWAREX WP241

Weighing module,  flexible use also without PLC


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail