Belt Weighing

Description

Milltronics belt scales from Siemens combine simple installation and low maintenance requirements (no moving parts) with high repeatability. The result is high productivity. With a minimum hysteresis and high linearity, lateral forces have no influence on the measuring accuracy. All load cells are protected against overloading.

Installation of the belt scales in hazardous areas is also possible as an option. Versions are available for high accuracy, light loads, and high load-bearing capacity

 

Benefits

  • Modular design

  • Simple operation

  • Simple installation

  • Rugged design

  • Space-saving

  • Low-cost

  • Low operating costs


Usable Products

Milltronics belt scales

For quantities from 50 t/h to 12,000 t/h

SITRANS / Milltronics speed sensors

Driven by belt conveyor or drum shaft

Milltronics BW500 / BW500L

Stand-alone integrators of different performance classes for belt scales

SIWAREX FTC

Weighing module for continuous weighing processes, force measurements in both directions, SIMATIC S7-300, SIMATIC ET200M

SIWAREX WP241

Weighing module, flexible use also without PLC


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail