Single or multicomponent systems

Description

The functionalities provided by the SIWAREX load cells and electronics allow you to achieve exceptionally good dosing results, especially where exact dosing of single or multiple components is indispensable.

SIWAREX FTA is weighing electronics designed specifically for dosing and provides coordinated functions and software for controlling coarse and fine flows, emptying, and further dosing functions. Due to SIWAREX's high scalability and integration in SIMATIC, it is easy to automate single or multiple dosing units with one SIMATIC automation station.

 

Benefits

  • Uniform design and communication in SIMATIC S7 and SIMATIC PCS 7

  • Continuous or stepped dosing control

  • Exact switching of dosing signals (< 1 ms)

  • Recording of weighing sequence (trace function)

  • With verification capability

  • High accuracy of up to 3 x 6000 divisions

  • High resolution of 16 million parts

  • Dosing as downward weighing or filing weighing

 

Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

junction boxes, grounding cables, mounting units, etc


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail