Road vehicle and truck scales

Description

SIWAREX heavy-load scales and SIWAREX electronics are the perfect basis for road vehicle and truck scales.

 

 

Benefits

  • Uniform configuration with SIMATIC

  • With verification capability when using SIWAREX FTA and SIWAREX WP231

  • Encrypted, manipulation-resistant data transmission when used with verification capability

  • Highly accurate measurement of actual weight

  • Uniform design and communication in SIMATIC S7 and SIMATIC PCS 7 with Step 7 Classic or TIA portal

  • Flexible use also without PLC


Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX WP231

weighing module for legal-for-trade applications, flexible use also without PLC

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

Junction boxes, grounding cables, mounting units, etc.


Application Support

You require further information on this application and the corresponding products? Simply send us an  e-mail