Platform scales


Highly different requirements are placed on the use of platform scales in the various industrial sectors, especially with regard to the load classes.

Use SIWAREX load cells to measure loads ranging from 5 kg to 2000 t with an accuracy class up to C3 according to OIML R60.

Weighing data is easy to process with SIWAREX weighing processors. Use SIWAREX U, CS, WP231 und WP321 for simple applications and SIWAREX FTA and SIWAREX WP231 for legal trade applications.



  • Simple weighing technology

  • Rugged and low-price

  • Small to high net loads

  • Universal application

  • Simple installation

  • Simple integration into SIMATIC S7 and PCS 7 with Step 7 Classic or TIA portal

  • Applications possible with verification capability

  • Flexible use also without PLC

Usable Products


Weighing module for simple weighing and force measurements, SIMATIC ET200S


Weighing module for simple weighing and force measurements, SIMATIC ET200M oder SIMATIC S7-300


Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300


Weighing module for legal-for-trade applications, flexible use also without PLC

 SIWAREX load cells

Rated load from 300 g to 500 t

 SIWAREX accessories

Junction boxes, grounding cables, mounting units, etc.

Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail