Non-automatic scales

Description

Non-automatic scales are primarily used with vehicle and platform scales.

Most of load cells sold by Siemens have been approved for use in scales requiring Class III verification in accordance with DIN EN 45501, and comply with OIML R60 to 6000d. We recommend our customers to use SIWAREX FTA and SIWAREX WP231 as the electronics. In verified mode, this electronics has a high accuracy of 3 x 6000 divisions.

 

Benefits

  • Highly accurate measurement of the current weight

  • Exact control of weighing processes

  • Display with verification capability using SIMATIC standard operator panels and legal-for-trade memory

  • High accuracy 3 x 6000d, with verification capability

  • Uniform design and totally integrated communication in SIMATIC S7 and SIMATIC PCS 7

  • Uniform configuration with Step 7 Classic or TIA portal

  • Flexible use also without PLC


Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX WP231

Weighing module for legal-for-trade applications, flexible use also without PLC

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

Junction boxes, grounding cables, mounting untits, etc.


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail