Automatic scales for totalizing (totalizing hopper scales) according to OIML R107

Description

Most of load cells sold by Siemens have been approved for use in scales requiring Class III verification in accordance with DIN EN 45501, and comply with OIML R60 to 3000d. We recommend our customers to use SIWAREX FTA as the electronics. In verified mode, this electronics has a high accuracy of 3 x 6000 divisions. The FTA can be used for batching, filling/sack filling and loading.

 

Benefits

  • Highly accurate measurement of the current weight

  • Exact control of weighing processes

  • Display with verification capability using SIMATIC standard operator panels and legal-for-trade memory

  • High accuracy 3 x 6000d, with verification capability

  • Uniform design and totally integrated communication in SIMATIC S7 and SIMATIC PCS 7 with Step 7 Classic or TIA portal

  • Uniform configuration with SIMATIC


Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

Junction boxes, grounding cables, mounting units, etc


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail