Automatic scales for single weighing according to OIML 51

Description

Different types of automatic scales are available for single weighing:

a) Weight recording scales
An automatic scale for single weighing which provides individual goods with a sticker on which the weight is specified.

b) Price recording scales
An automatic scale for single weighing which provides individual goods with a sticker on which the weight and price are specified.

Most of load cells sold by Siemens have been approved for use in scales requiring Class III verification in accordance with DIN EN 45501, and comply with OIML R60 to 6000d. We recommend our customers to use SIWAREX FTA as the electronics. In verified mode, this electronics has a high accuracy of 3 x 6000 divisions. The FTA can be used for batching, filling/sack filling and loading.

Benefits

  • Highly accurate measurement of the current weight

  • Exact control of weighing processes

  • Display with verification capability using SIMATIC standard operator panels and legal-for-trade memory

  • High accuracy up to 3 x 6000d, with verification capability

  • Uniform design and totally integrated communication in SIMATIC S7 and SIMATIC PCS 7

  • Uniform configuration with SIMATIC Step 7 Classic or TIA portal


Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

Junction boxes, grounding cables, mounting units, etc.


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail