Checkweighing according to OIML

Description

Especially in the food industry, checkweighers make a significant contribution to product quality since the accuracy of the quantity specified on a package can only be guaranteed in this manner.

In addition to the mechanical design, the weighing electronics is of decisive significance. The SIWAREX FTA and SIWAREX WP231 from Siemens provides fast, high-resolution electronics which is highly suitable for use in static checkweighers. As a component of the SIMATIC automation system, integrated control of the complete checkweigher presents no problem, i.e. covering the drive, image processing or implementation of the HMI.

 

 

Benefits

  • Uniform design and communication in SIMATIC S7 and SIMATIC PCS 7

  • Uniform configuration with SIMATIC

  • Static checkweigher

  • Checking of individual quantities

  • Suitable for scales requiring verification

  • Flexible use also without PLC


Usable Products

SIWAREX FTA

Weighing module for applications with verification capability, batching, filling, checking; SIMATIC ET200M or SIMATIC S7-300

SIWAREX WP231

Weighing module for legal-for-trade applications, flexible use also without PLC

SIWAREX load cells

Rated load from 300 g to 500 t

SIWAREX accessories

Junction boxes, grounding cables, mounting units, etc.


Application Support

You require further information on this application and the corresponding products? Simply send us an e-mail