SITRANS WF200 and WF250

Description

SITRANS WF200 and WF250 flowmeters are medium to high capacity flowmeters for various product sizes, densities, and fluidities.

Operating with a microprocessor based integrator package, the WF200 series flowmeters display flow rate, totalized flow, and rate alarms. Outputs are 0/4 to 20 mA proportional to rate and contact closure for remote totalization. Dry bulk solids enter the flowmeter before continuing through the process unhindered.

The load cells convert the horizontal force of the deflection into an electrical signal. The integrator processes this into flowrate and integrated total weight. The sensing process is immune to the effect of product build-up as only the horizontal force is measured.

With load cells located externally to the process, the WF200 series flowmeters measure high capacities with a maximum rate of 900 t/h (990 STPH). For high capacity aerated gravity conveyor pre-feed, the WF250 has a maximum rate of 900 t/h (990 STPH).

 

Detail

 WF200

 Grinding mill rejects in cement, load-out of grains and seeds

 WF250

 Cement in aerated gravity conveyor


Benefits

  • For specialized pre-feed applications

  • Sensing element mounted outside process

  • Flowrates from 200 to 900 t/h (220 to 990 STPH)

  • Process temperature to +100 ºC (+212 ºF)