SIWAREX SIWATOOL

Description

SIWATOOL is a service software tool which enables you to calibrate the module quickly and efficiently on site, set or reset parameters, or perform diagnostics in the event of a fault.

Furthermore, complete backup files can be created for the scales, which can be uploaded to a new module with a few mouse clicks, so that the module continues to operate exactly as it did before the backup, without the need for any recalibration. It is even possible to upload configuration files that were created offline, or to read out the error buffer. No special SIMATIC knowledge is required to use SIWATOOL. It is connected via the RS 485 port of the module which requires the use of a USB RS 485 interface converter.

Details

Connection via RS485 port

Benefit

  • No special SIMATIC knowledge is required to use SIWATOOL

  • Quick calibration and setting of parameters