Load cell SIWAREX WL260 SP-S SA

Description

The platform load cell SIWAREX WL260 SP-S SA is made of stainless steel and hermetically sealed.

With a grade of protection of IP68 it is expecially suitable for use in raw environments.

One can realize platform scales ranging from 5kg to 200kg with a maximum platform size of 400x400mm. For use in legal for trade applications an option is in preparation.

 

 

Detail

 Rated load

 5, 10, 20, 50, 100, 200 kg

 Accuracy class

 C3 according to OIML R60

 Resolution 

 7.500

 Degree of protection

 IP67

 Sensor material (DIN)

 Stainless steel


Benefits

  • particularly suitable for raw environments

  • platform size up to 400x400mm