Load cell SIWAREX WL260 SP-S AA

Description

The SIWAREX WL260 SP-S AA is particularly designed for the use in small platform scales with loads ranging from 3kg to 100kg. The maximum platform size is 400x400 mm.

The load cell can be used in legal for trade applications, it offers the accuracy class C3 according to OIML R60. The hermetically sealed load cell provides the industrial protection class IP65.

 

 

Detail

 Rated load

 3, 5, 10, 20, 50, 100kg

 Accuracy class

 C3 according to OIML R60

 Resolution      

 7.500...15.000  

 Degree of protection

 IP65

 Sensor material (DIN)

 aluminum


Benefits

  • economic

  • resolution up to 15.000

  • legal for trade