Load cell SIWAREX R SP

Description

The load cell is suitable for small platform scales with one load cell (max. platform size 350 x 350 mm) as well as for use in medium accuracy weighing machines of Class III with a max. scale interval number nmax = 3000 d.

The measuring element is hermetically encapsulated and has a calibrated output current.

Detail

 Rated load

 6 kg and 12 kg

 Accuracy class

 C3 according to OIML R60

 Degree of protection

 IP66 / IP68

 Sensor material (DIN)

 Stainless steel


Benefits

  • Capable of calibration to OIML

  • Simple mounting thanks to mounting devices, and the most important data on the load cell

  • Variants of Siemens load cells for hazardous environments available