SIWAREX WL230 SB-S SA

Description

The shear beam load cell SIWAREX WL230 SB-S SA is extremely compact and therefore especially useful in crowded conditions.

Mounted with the belonging SIWAREX mounting unit the installation height up to 2t is only 76mm (3") and for 5t only 111mm (4,4"). In connection with the resolution of 15.000, the SIWAREX WL230 SB-S SA is ideal for use in large sized platform scales, batching systems, sacking systems or bin scales.

Also the useage in legal for trade scales is possible, the load cell provides the accuracy class C3 according to OIML R60.

Detail

 Rated load

 500, 1000, 2000, 5000kg

 Accuracy class

 C3 according to OIML R60

 Resolution

 10.000...15.000 

 Degree of protection

 IP68

 Sensor material (DIN)

 Stainless Steel


Benefits

  • egal for trade 

  • extremely compact design 

  • easy and quick installation with SIWAREX mounting units