Load Cell SIWAREX WL230 SB-S CA

Description

The SIWAREX WL230 SB-S CA is a shear beam load cell made of nickel-plated steel. The rated loads 100kg and 250kg are bending beam load cells.

This load cell type can especially be used for platform and hopper scales. With an adjustable foot the force transfer can be easily realized. This load cell type is suitable for rated loads from 100kg up to 10t.

Beside that the load cell is legal-for-trade according to OIML R60. It is available in the accuracy classes C3, C4 and C5. Thanks to the galvanized coating with nickel and the protection degree of IP67 the SIWAREX WL230 SB-S CA can be used in harsh environments.

Detail

Rated load

100kg, 250kg, 500kg, 1t, 2t, 3t, 5t, 10t

Accuracy class

C3, C4, C5

Degree of protection

IP 67

Sensor material (DIN)

Nickel-plated steel


Benefits

  • Wide range of rated loads available

  • High  degree of protection

  • Legal-for-tr

  • High accuracy classes