SIWAREX R SB

Description

The shear beam load cell is particularly suitable for implementation in container, overhead rail conveyor and platform scales.

The measuring element is a shear tension spring made of stainless steel to which strain gauges are applied. The strain gauges are arranged at 45° to the longitudinal axis on the side of the spring body and are therefore subject to shear forces. Under the influence of the load acting in the measuring direction, the spring bodies and therefore the friction-locked strain gauges are elastically deformed. This generates a measuring signal voltage that is proportional to the load.

Detail

 Rated load

 0,5 t to 5 t

 Accuracy class

 C3 according to OIML R60

 Degree of protection

 IP66 / IP68

 Sensor material (DIN)

 Stainless steel


Benefits

  • Capable of calibration to OIML

  • Simple mounting thanks to mounting devices, and the most important data on the load cell

  • Variants of Siemens load cells for hazardous environments available