Pressure piece set and adapter plate SIWAREX WL270 CP-S SA

Description

In combination with a pressure piece set and adapter plate the SIWAREX WL270 CP-S SA produces a self-centering self-aligning bearing. This unit is particularly suitable for installation in container, hopper and vehicle scales.

The pressure piece set consists of an upper and lower pressure piece. Together with the load cell the pressure piece set forms a self-centering unit with integrated torsion guard. Two adapter plates serve to hold the pressure pieces and round off the unit into a self-aligning bearing.

The self-centering, self-aligning bearing thus formed allows the load bearing implement to follow horizontal displacements (e.g. due to temperature fluctuations).

If the load bearing implement is displaced by more than 3 mm in the lateral direction, measures for restricting sideways play must be provided in the construction of the load bearing implement (e.g. stops or guide elements). Lifting of the load support must be prevented by suitable measures provided in the construction of the load bearing implement.

The load cell must be ordered separately.

The adapter plate package item consists of one unit.

Details

Material
Stainless steel

Benefits

  • Integrated torsion guard

  • Self-aligning bearing accommodating 3 mm horizontal displacements

  • Two models for up to 50 t rated load