SIWAREX WL280 RN-S SA

Description

The bending ring load cell is particulary suitable for implementation in container, conveyor and platform scales.

Due to its high resolution this load cell can also be adapted to batching applications or legal-for trade scales.

SIWAREX WL280 RN-S SA meets as standard feature the accuracy class C3 according to OIML R60.

The load cell material is stainless steal and fulfills the degree of protection IP66 and IP68, therefore it resists even unfavorable environmental influences.

WL280 RN load cells with a rated load up to 13t are additionally equipped with integral overload protection.

Due to its low installation dimensions the load cell can be applied to a wide range of applications.

The huge number of mounting accessories like self-aligning bearing, elastomer bearing, guide elements, etc. facilitates the various use and provide a secure installation as well as an optimal flow of forces.

Detail

 Rated load

 60kg, 130kg, 280kg, 0,5t 1t, 2t, 3,5t, 5t, 10t, 13t, 28t, 60t

 Accuracy class

 C3 accordingto OIML R60

 Degree of protection

 IP66/ IP68

 Material (DIN)

 Stainless steal, W.-Nr. 14542


Benefits

  • Capable of calibration to OIML

  • Quick and simple installation with SIWAREX mounting devices