SIWAREX WL230 BB-S SA

Description

The SIWAREX WL230 BB-S SA is a bending beam load cell with a maximum resolution up to 15.000 divisions. This allows the built up of very precise scales e.g. for batching, dosing or filling scales. With the accuracy class C3 according to OIML R60 the use in legal for trade applications is possible.

Rated loads offered ranging from 10kg to 500kg, the degree of protection is IP68. When using SIWAREX WL230 BB-S SA with it's according mounting unit, you can also benefit from overload protection, elastomer bearings and other features.

Detail

Rated load

 10, 20, 50, 100, 200, 500 kg

Accuracy class

 C3 according to OIML R60

Resolution

 up to 15.000 

Degree of protection

 IP68

Sensor material (DIN)

 Stainless steel


Benefits

  • legal for trade

  • easy and quick installation with SIWAREX mounting units

  • options for use in hazardous areas are in preparation