Belt scale Milltronics MUS



Milltronics MUS is a modular designed, medium- to heavy-duty belt scale for process indication.

Milltronics MUS operates with products like aggregates, sand, or minerals, providing continuous in-line weighing at a minimal cost. With no cross bridge, this versatile unit will fit most conveyor widths and standard idlers, and product build-up is reduced.

The construction and easy assembly of the MUS ensures quick delivery to meet even the tightest of schedules. Where scales are moved from conveyor to conveyor, the MUS also provides unmatched flexibility.

Operating with Milltronics BW500, or SIWAREX FTC microprocessor-based integrators, the MUS provides indication of flow rate, total weight, belt load, and speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator.

Note: Idler not included with belt scale


Maximum capacity

5000 t/h (5 500 STPH)

Belt speed

3.0 m/s (600 fpm)

Particle Size (max.)

<100mm (4 inch)


± 0.5 to 1 %


  • Unique modular design

  • Simple installation

  • Low cost

  • Easy retrofit