Belt scale Milltronics MLC


Milltronics MLC is a low-capacity scale for light belt loading.

The MLC is suitable for monitoring such products as fertilizer, tobacco, animal feed pellets, or sugar.

The MLC’s proven use of parallelogram style load cells results in fast reaction to vertical forces, ensuring instant response to product loading. This enables it to provide outstanding accuracy and repeatability even with very light loading. The MLC may be easily installed in existing flat belt conveyors or belt feeders.

Operating with Milltronics BW500, or SIWAREX FTC microprocessor- based integrators, the MLC provides indication of flow rate, total weight, belt load and belt speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator. When used in conjunction with Milltronics BW500 integrator with PID controller, the MLC may also be used in the food industry as part of a pre-feed control
system for extruders, cookers and de-hydrators.


Maximum capacity

50 t/h (55 STPH)

Belt Speed

2.0 m/s (400 fpm)

Particle Size (max.)

<25 mm (1 inch)


±0.5 to 1 %


  •  Unique parallelogram style load cell design

  • Designed for light product loading

  • Compact and easy to install

  • System includes weighing idler

  • Stainless steel option

  • Low cost of ownership