Belt scale Milltronics MCS

Description

Milltronics MCS is a compact, rugged, modular, heavy-duty belt scale for use in mobile crushers and aggregate screening plants.

Milltronics MCS provides continuous, in-line weighing at minimal cost. The stainless steel load cells ensure long-term, consistent, reliable measurement.

The modular construction and easy assembly of the MCS ensures quick delivery to meet even the tightest of schedules.

Operating with Milltronics BW500, or SIWAREX FTC microprocessor-based integrators, the MCS provides indication of flow rate, total weight, belt load, and belt speed of bulk solids materials on a belt conveyor.

To complete the weighing system, include a speed sensor to monitor conveyor belt speed for input to the integrator. On mobile crushing equipment, the TASS speed sensor is a compact, rugged speed sensor designed for use with the MCS.

Note: Idler not included with belt scale.

Detail

Maximum Capacity

2400 t/h (2640 STPH) at maximum belt speed

Belt speed

4.0 m/s (800 fpm)

Particle size (max.)

<150 mm (6")

Accuracy

± 0.5 to 1% ± 2% on mobile crusher applications


Benefits

  • Rugged design

  • Low profile

  • Easy retrofit

  • Low cost

  • Stainless steel load cells

  • Calibration weight included