SITRANS AW210 - WirelessHART adapter

Description

The WirelessHART adapter is a communications component which integrates different field devices in a WirelessHART network. The field devices will be connected via HART or 4 … 20 mA. The adapter supports the standard WirelessHART protocol.

 

 

 

 

Detail

 Input: One-device input channel

One point-to-point connection with a HART device or a 4...20 mA device or up to eight externally powered HART devices operated in multidrop mode

 Input: Communication type

HART communication in multi drop mode (standard HART V7.1), 4...20 mA current signal in point-to-point connection

 Output

WirelessHART radio in 2.4 GHz


Benefits

  • Explosion proof type: Intrinsic safe, Explosion proof

  • HART/4...20 mA wireless signal transfer

  • No extra wiring costs with loop power supply

  • Up to eight devices connected in multi drop mode

  • Configurable with standard tools support EDD – e. g. SIMATIC PDM, HART handheld communicator

  • Supports burst mode and event notification for adapter and sub devices

  • Good and simple retrofitting or extension solution for wired devices