SITRANS P Compact

Description

The SITRANS P Compact is an analog transmitter for measuring absolute and relative pressure which has been developed specially for the requirements of the food/pharmaceutical and biotechnology industries.

 

 

 

 

 

Detail

 Accuracy

≤ 0,2 %

 Long-Term Stability

≤ 0.1 % / 12 months

 Measuring range

0 - 160 mbar (0 - 64 inchH2O) to
0 - 40 bar (0 - 580 psi)


Benefits

  • Hygiene-based design according to EHEDG, FDA und GMP recommendations

  • Connection and housing of stainless steel

  • Ex protection II2G EEx ib T6 to ATEX