Positioner: One that masters everything

One that masters everything

The SIPART PS2 from Siemens is a electropneumatic positioner which has been providing safe and trouble-free operation in an extremely wide range of process industries worldwide for 20 years. The electropneumatic positioner is particularly distinguished by its versatility. The valve positioner safely and reliably controls the complete variety of control valves, and can additionally handle challenging applications.

The first choice for maximum control quality

The positioner – a multi-talent which can optimally handle a wide spectrum of challenges: whether in a compact design for a wide range of standard applications or as a remote version. The digital positioner applies the state-of-the-art HART, PROFIBUS PA or Foundation Fieldbus protocol communication standard with additional diagnostics functions such as the valve performance test. The optional “Fail in Place” function causes the valve to remain in the last position – the all-rounder thus provides comprehensive flexibility.

You are changing from the tablet to the classic version. Do you want to proceed?