Contact us

SIPART PS2

The SIPART PS2 is the most widely used valve positioner for linear and part-turn actuators in industrial applications. The all-round positioner of Siemens provides an extensive range of functions and is well equipped - even for extreme ambient conditions. The following enclosure options are available: Polycarbonate, Aluminum, Stainless steel, Flameproof aluminum or 316L stainless steel.
SIPART PS2 Valve Positioner- Enclosure options
The SIPART PS2 is the most widely used valve positioner for linear and part-turn actuators in industrial applications. The all-round positioner of Siemens provides an extensive range of functions and is well equipped - even for extreme ambient conditions. The following enclosure options are available: Polycarbonate, Aluminum, Stainless steel, Flameproof aluminum or 316L stainless steel.