The SITRANS LU AO Analog Output Module provides remote analog output for the measurement points of the SITRANS LU10 level monitor.

The operation of the SITRANS LU AO is programmed via the SITRANS LU10. The only on-board settings are for bank selection and output testing.

The SITRANS LU AO can provide up to 10 analog outputs (each sharing a common negative bus which is electrically isolated from ground).


Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information


  • Analog outputs can be up to 1500 m (5000 ft) from the SITRANS LU10

  • Analog outputs can be per transducer, and/or average of 2 or more