HydroRanger Plus


HydroRanger Plus is an ultrasonic level controller for control of wet wells and reservoir pump operations, differential control and open channel flow monitoring, using energy-saving algorithms. 

The system is effective in wet wells, weirs, and flumes where foam and turbulence are typical operating conditions. It can be customized to meet your specific application needs – from measuring flow rate in a narrow flume to volume in a ferric chloride storage bank.

The system consists of the electronics housed in a wall-mounted enclosure and a hermetically sealed, corrosion-resistant Echomax® transducer. These components can be separated by up to 365 m (1200 ft).

Optional submergence shields ensure consistent operation in wet wells where the transducer may be submerged during flooding from rainfall or a power outage. Siemens patented detection software can differentiate between a submerged condition and a high level.

Key Applications: wet wells, weirs, flumes

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information


  • Outputs for alarms, chart recorders, controllers and integration of existing systems

  • Monitors wet wells, weirs and flumes

  • Energy-saving function with built-in real-time clock

  • Special control mode to reduce grease rings and other deposits

  • Integral temperature compensation

  • Pump performance monitoring

  • System monitoring and network analysis