SITRANS Probe LR

Description

SITRANS Probe LR is a 2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage vessels with nominal pressure and temperature, to a range of 20 m (66 ft).

The Probe LR is ideal for applications with chemical vapours, temperature gradients, vacuum or pressure, such as tank farms, chemical storage, digesters and long-range applications. SITRANS Probe LR has a range of 0.3 to 20 m (1 to 65 ft).

Probe LR is designed for safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid. It has a standard Uni-Construction polypropylene rod antenna that offers excellent chemical resistance and is hermetically sealed. The Uni-Construction antenna includes an internal, integrated shield that eliminates vessel nozzle interference. SITRANS Probe LR incorporates Process Intelligence ® signal processing. The Probe LR also has a high signal- to-noise ratio leading to improved reliability.

Start-up is easy with as few as two parameters for basic operation. Programming is simple using SIMATIC PDM, HART® handheld communicator or the Intrinsically Safe handheld programmer.

 

Key Applications: tank farms, chemical storage, wastewater wet well

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Detail

 Technology

 Pulse radar

 Range

 20 m (66 ft)

 Process Temperature

 -40 to 80 °C (-40 to 176 °F)

 Process Pressure

 Up to 3 bar g (43.5 psi g)


Benefits

  • Uni-Construction polypropylene rod antenna standard

  • Easy installation and simple startup

  • Programming using infrared intrinsically safe handheld programmer, SIMATIC PDM or HART® handheld communicator

  • Communication using HART®

  • Process Intelligence signal processing

  • Auto False-Echo Suppression of false echoes