SITRANS FUT1010 (Liquid)

Description

The SITRANS FUT1010 liquid flowmeter is the perfect match for the hydrocarbon industry. Featuring the WideBeam ultrasonic transit time technology, it achieves highly accurate flow measurement.  

With the TransLoc™ mounting system, the transducers are permanently mounted on the outside of the sensor, preventing contact with the medium.   The result is very high accuracy, no cavities or clogging by high paraffin liquids found in many hydrocarbon installations, and measurement of viscosities up to 2800 cSt.

The SITRANS FUT1010 is available in dual, three and four channel configurations. There are two enclosures to choose from: wall mount and wall mount explosionproof. Application examples include custody transfer, pipeline balancing and refinery blending.

The SITRANS FUT1010 is also available for measurement of gas.

Detail

 Measuring range

 ±12 m/s (±40 ft/s) bidirectional

 Nominal sizes

 DN 100 to DN 600 (4" to 24")

 Calbrated accuracy

 ±0.15% at ≥0.3 m/s (1 ft/s)

 Repeatability

 ±0.05 to 0.1% at ≥0.3 m/s (1 ft/s)

 Inputs

 4 analog

 Outputs

 4 digital, 4 isolated, 2 programmable

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Medium temperature

 -28 to 93 °C (-20 to 200 °F)

 Enclosure ratings

 Wall mount: IP65 (NEMA 4X)    
 Wall mount explosionproof: IP66 (NEMA 7)

 Flange ratings

 ANSI 150, 300, 600

 Approvals

 ATEX (PED), FM, CSA, CRN


Benefits

  • Meets performance requirements of OIML R117, MID and API

  • Allows continuous operation despite water or gas contamination

  • Permits application and operation diagnostics

  • Accommodates easy scraper and pig detection